(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, Cross Recessed, Type 4, AB Shape【700-1,000 Pieces Per Package】

Self Tapping Screws - Truss Head, Phillips Drive, Cross Recessed, Type 4, AB Shape
  • Volume Discount

Has screws that tighten while tapping in locations where there are open pilot holes, eliminating the need for tapping work, and prevents rattling.

Part Number

Configured Part Number is shown.

CSPTRS4-SUS-TP4-8

Part Number
CSPTRS4-SUS-TP4-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent[No] No

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Tip shape Other Special Shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPTRS4-SUS-TP4-8 in the Self Tapping Screws - Truss Head, Phillips Drive, Cross Recessed, Type 4, AB Shape series.

Products like this...

Part Number
CSPTRS4-ST3W-TP4-20
CSPTRS4-STC-TP4-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating

Additional Products in this Category

Tech Support