(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Thread ridge type: Tap-tight
· Thread: M3
· Length (mm): 8
· Detailed shape: Bind
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Flat end
· Additional shapes: Washer insert
· Sales unit: Box/package
· Surface treatment: Non-chrome black
· Color: Trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating
Part Number
Configured Part Number is shown.
CSPBDHNDBP3-ST3W-TPT3-8
Thread ridge Type | Tap-Tight | Nominal of Thread (M) | 3 |
---|---|---|---|
Length L (mm) | 8 | Detailed Shape | Bind |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Steel] Steel | Surface Treatment | [Trivalent Chromate] Trivalent White |
Tip shape | [Flat End] Flat End | Additional Shapes | Washer Included |
Sales Unit | Box/package | RoHS | 10 |
Thread ridge Type | Tap-Tight | Nominal of Thread (M) | 3 | Length L (mm) | 8 |
---|---|---|---|---|---|
Detailed Shape | Bind | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | Steel | Surface Treatment | Trivalent White | Tip shape | Flat End |
Additional Shapes | Washer Included | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPBDHNDBP3-ST3W-TPT3-8 in the Self Tapping Screws - Bind Head, Phillips Drive, Tap Tight, B Type (SW+JIS FW) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy