(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Solid Flanged End, D=6【1-1,000 Pieces Per Package】

Self Tapping Screws - Low Flat Head, Phillips Drive, Cross Recessed, Solid Flanged End, D=6
  • Volume Discount

· Thread ridge type: Self tapping screws
· Thread: M4
· Detailed shape: Low round head
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SUS304
· Tip shape: Other special
· Additional shapes: Standard
· Application: Standard
Length (mm): 16, 20, 25, 30, 35, 40, 45, 50
· Surface treatment: None, German-brown plating, Head coating (white), Temper color, Temper color, Temper color (thick)
· Sales unit: Low quantity (available for purchase from 1pc), box and package.

Part Number
CSPLCSB6-SUS-TP4-16
CSPLCSB6-SUS-TP4-20
CSPLCSB6-SUS-TP4-25
CSPLCSB6-SUS-TP4-30
CSPLCSB6-SUS-TP4-35
CSPLCSB6-SUS-TP4-40
CSPLCSB6-SUSGJB-TP4-16
CSPLCSB6-SUSGJB-TP4-20
CSPLCSB6-SUSGJB-TP4-25
CSPLCSB6-SUSGJB-TP4-35
CSPLCSB6-SUSGJB-TP4-40
CSPLCSB6-SUSSP1-TP4-16
CSPLCSB6-SUSSP1-TP4-20
CSPLCSB6-SUSSP1-TP4-25
CSPLCSB6-SUSSP2-TP4-16
CSPLCSB6-SUSSP2-TP4-20
CSPLCSB6-SUSTBS-TP4-16
CSPLCSB6-SUSTBS-TP4-20
CSPLCSB6-SUSTBS-TP4-25
CSPLCSB6-SUSTBS-TP4-30
CSPLCSB6-SUSTBS-TP4-40
CSPLCSB6-SUSTHW-TP4-16
CSPLCSB6-SUSTHW-TP4-20
CSPLCSB6-SUSTHW-TP4-35
CSPLCSB6-SUSTHW-TP4-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1016[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1020[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1030[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1035[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1040[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1020[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

9 Days or more

1025[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1035[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

9 Days or more

1040[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1016[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1020[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1025[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1016[Temper color] Temper color (dark)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1020[Temper color] Temper color (dark)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

1020[Black Paint] Black PaintLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

1030[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1040[Black Paint] Black PaintLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016[White Coating] Head Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020[White Coating] Head Paint (White)Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1035[White Coating] Head Paint (White)Box/package

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1040[White Coating] Head Paint (White)Box/package

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Low Flat Head
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Tip shape Other Special Shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support