(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Tap-Tight
[Detailed shape] Standard
[Mounting hole dimensions] Phillips
[Basic shape] Hex
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 4 5 6
[Length L (mm)] 8 10 12 14 16 20
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Nickel plating, Trivalent stainless steel coating
Loading...
Thread ridge Type | Tap-Tight | Detailed Shape | Standard | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Hex | Material | Steel | Tip shape | Other Special Shapes |
Additional Shapes | Flanged | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy