(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 3
[Length L (mm)] 8
[Detailed shape] Ultra low head
[Mounting hole dimensions] Hex Socket
[Basic shape] Standard (Round)
[Materials] Steel
[Surface treatment] Trivalent white
[Tip shape] Flat End
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
Part Number
Configured Part Number is shown.
CSHELH-ST3W-TP3-8
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 3 |
---|---|---|---|
Length L (mm) | 8 | Detailed Shape | Ultra Low Head |
Mounting Hole Shape | [Hex Socket] Hex Socket | Basic Shape | Standard (Round) |
Material | [Steel] Steel | Surface Treatment | [Trivalent Chromate] Trivalent White |
Tip shape | [Flat End] Flat End | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 3 | Length L (mm) | 8 |
---|---|---|---|---|---|
Detailed Shape | Ultra Low Head | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
Material | Steel | Surface Treatment | Trivalent White | Tip shape | Flat End |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard |
Please check the type/dimensions/specifications of the part CSHELH-ST3W-TP3-8 in the Self Tapping Screws - Ultra Low Hex Socket Head, Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy