(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Combination Phillips/Slotted, Cross Recessed, Solid Flanged End, Type 2

Self Tapping Screws - Pan Head, Combination Phillips/Slotted, Cross Recessed, Solid Flanged End, Type 2
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Length L (mm)] 30 45 50

Part Number

Configured Part Number is shown.

Part Number
CSBPNSN-SUS-TP4-30
CSBPNSN-SUS-TP4-45
CSBPNSN-SUS-TP4-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

9 Days or more

1030
1 Piece(s)Available

9 Days or more

1045
1 Piece(s)Available

9 Days or more

1050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Surface Treatment No Tip shape Other Special Shapes Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support