(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Ultra Low Hex Socket Head, Type 1, A Shape【1-1,000 Pieces Per Package】

Self Tapping Screws - Ultra Low Hex Socket Head, Type 1, A Shape
  • Volume Discount

This product features an ultra-thin flat head. The thread pitch is comparatively rough, and the outer diameter has a positive tolerance.

Part Number

Configured Part Number is shown.

Part Number
CSHELS-ST3W-TP4-16
CSHELS-SUS-TP4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Sales Unit

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 16
Detailed Shape Extra Low Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Tip shape Other Special Shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support