(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With ball shaped knob, IP-5 series.

Part Number

Configured Part Number is shown.

 
Part Number
IP-5-10-B
IP-5-10-R
IP-5-12-B
IP-5-12-R
IP-5-16-B
IP-5-16-R
IP-5-20-B
IP-5-20-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Grip Ball Color Outer Diameter M [Details]
1 Piece(s)Available

10 Days or more

10105546BlackM10
1 Piece(s)Available

10 Days or more

10105546RedM10
1 Piece(s)Available

10 Days or more

10126656BlackM12
1 Piece(s)Available

8 Days or more

10126656RedM12
1 Piece(s)Available

10 Days or more

10168870BlackM16
1 Piece(s)Available

8 Days or more

10168870RedM16
1 Piece(s)Available

10 Days or more

1020101084BlackM20
1 Piece(s)Available

10 Days or more

1020101084RedM20

Loading...

  1. 1

Basic Information

Type Special Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin No Nose Heat Treatment No Accessory Lock Nut

Additional Products in this Category

Tech Support