(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With T-handle, IP-6 series.

Indexing Plungers - With T-handle, IP-6 series.
  • Volume Discount

Indexing plungers with no tee handle attached to the knob.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IP-6-12B
IP-6-16
IP-6-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

10 Days or more

10126665M12
1 Piece(s)Available

10 Days or more

10168879M16
1 Piece(s)Available

10 Days or more

1020101092M20

Loading...

  1. 1

Basic Information

Type Special Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin No Nose Heat Treatment No Accessory Lock Nut

Additional Products in this Category

Tech Support