(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, PDX series.

Indexing Plungers - Knob Type, PDX series.
  • Volume Discount

[Features]
· A new type of indexing plunger.
· Features a lock mechanism.
· The PDX-A/AK, with knob, have been standardized.
· For the PDX-A/AK, pin insertion is controlled via the knob.
· Turning the knob 90° clockwise after pulling it out allows the guide pin to fit into the slot, locking the unit with the pin retracted.
· To unlock, pull the knob out slightly and rotate it 90° counterclockwise.
· Returns to its original position via the action of the integrated spring.

Part Number

Configured Part Number is shown.

Part Number
PDX-6-A
PDX-6-AK
PDX-6-B
PDX-6-BK
PDX-8-A
PDX-8-B
PDX-8-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Stroke
(mm)
Operation Knob Tip outer diameter
(Ø)
Length
(mm)
Lock Nut
1 Piece(s)Available

11 Days or more

128Presence658No
1 Piece(s)Available

10 Days or more

128Presence658Presence
1 Piece(s)Available

11 Days or more

128No651No
1 Piece(s)Available

10 Days or more

128No651Presence
1 Piece(s)Available

11 Days or more

1610Presence862No
1 Piece(s)Available

11 Days or more

1610No858No
1 Piece(s)Available

10 Days or more

1610No858Presence

Loading...

  1. 1

Basic Information

Type Compact / Standard / Special Knob Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Overall Length Standard Body Material Steel All Stainless Not Compliant
Pin Material Steel Body Surface Treatment Trivalent Chromate Surface Treatment of Pin No
Nose Heat Treatment Hardening

Additional Products in this Category

Tech Support