(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Flow × Coupling, Aluminum Purge Type, Male Thread Type (MFXP-02M)

Mega Flow × Coupling, Aluminum Purge Type, Male Thread Type MFXP-02M
  • Volume Discount

An aluminum purge-type male-threaded part that works against pressure loss, air leakage, and flow loss.

PDF

Part Number

Configured Part Number is shown.

MFXP-02M

 
Part Number
MFXP-02M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

8 Days or more

R1/470.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Purging Type

Please check the type/dimensions/specifications of the part MFXP-02M in the Mega Flow × Coupling, Aluminum Purge Type, Male Thread Type series.

Products like this...

Part Number
MFXP-03M
MFXP-04M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

8 Days or more

R3/871.5
1 Piece(s)Available

8 Days or more

R1/275.5

Additional Products in this Category

Tech Support