(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A lightweight and ultra-small one-touch joint for use with the MH type male threaded nipple.
[Features]
· A lightweight, ultra-small, and easy-to-use coupling.
· Available in two types: aluminum and brass.
· A strongly resistant anti-pull out structure for withdrawing the sleeve to the plug side (please push in the plug strongly when inserting).
Part Number
Configured Part Number is shown.
MH-1P
Type | Standard | Body Material | [Steel] Steel with Nickel Plating |
---|---|---|---|
Applicable Fluid | Compressed Air | Thread Type | Threaded Type |
Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5~60 |
Operating Pressure Range(MPa) | ~1 | Thread Size | M8 |
Main Body Length A(mm) | 21.5 | Specifications | Nipple |
Type | Standard | Body Material | Steel with Nickel Plating | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Thread Type | Threaded Type | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1 | Thread Size | M8 | Main Body Length A(mm) | 21.5 |
Specifications | Nipple |
Please check the type/dimensions/specifications of the part MH-1P in the for High Valve One Touch Joint Nipple Male Screw MH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy