(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Flow Coupling Series

Mega Flow Coupling Series
  • Volume Discount

Pressure loss, air leakage, and countermeasure can be simultaneously performed. Can choose between auto purge and manual purge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MPS-2M
MPS-2M-A
MPS-3M
MPS-3M-A
MPS-4M
MPS-4M-A
MPS-40M
MPS-60M
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
Specifications
1 Piece(s)Available

13 Days or more

R1/488.2Manual Purge
1 Piece(s)Available

8 Days or more

R1/473.2Automatic Purge
1 Piece(s)Available

13 Days or more

R3/889.2Manual Purge
1 Piece(s)Available

8 Days or more

R3/874.2Automatic Purge
1 Piece(s)Available

13 Days or more

R1/292.2Manual Purge
1 Piece(s)Available

8 Days or more

R1/277.2Automatic Purge
1 Piece(s)Available

13 Days or more

R1/2114.7Manual Purge
1 Piece(s)Available

13 Days or more

R3/4117.7Manual Purge

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::2

Additional Products in this Category

Tech Support