(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PFA, Junflon Tube, TA Series

Tubing - PFA, Junflon Tube, TA Series

Excels in heat resistance and cold resistance. Inactive against most of chemicals and solvents. Highly weather resistant and does not deteriorate with time. Things are less likely to adhere on it, and will be easier to remove if they do.

Part Number

Configured Part Number is shown.

TA100-[20,​100]

Part Number
TA100-[20,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship Strip Length
(m)
1 Piece(s)

13 Days or more

20 ~ 100

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Translucent (Natural Color)
O.D. [Distinction] ~10 Applicable Fluid Water / Air / Chemical / General Hydraulic Oil Tube O.D. (mm) D(Ø) 10
I.D. [Distinction] ~8 Tube I.D.(Ø) 8 Material, Fluororesin Fluoropolymer
Minimum Bending Radius(mm) 70 Operating Environment Standard / Corrosion Resistant / Antistatic / Water Resistance / Heat resistant / Oil Resistance / Cold Resistance / Weather Resistance / Chemical Resistance Operating Temperature Range (when using air)(℃) -65::180

Additional Products in this Category

Tech Support