(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bushing B-G2F-2M compatible with compressed air, industrial water, and vacuums.
Part Number
Configured Part Number is shown.
B-G2F-2M
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Bushing |
---|---|---|---|
Material | [Copper] Brass | Surface Treatment | No |
Screw Types | G | Nominal of Thread | 1/4 |
Screw Type at the Smaller Dia. Section | R | Screw Nominal at the Smaller Dia. Section | 1/4 |
RoHS | 10 | - | - |
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Bushing | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Screw Types | G | Nominal of Thread | 1/4 |
Screw Type at the Smaller Dia. Section | R | Screw Nominal at the Smaller Dia. Section | 1/4 |
Please check the type/dimensions/specifications of the part B-G2F-2M in the PT Elbow/Bushing Series, Bushing B-G2F-2M series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy