(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Bamboo Shoot Fitting Series Barb Type Connector

Bamboo Shoot Fitting Series Barb Type Connector
  • Volume Discount

[Features]
· A variety of shapes can be created via different combinations of parts.
· PT threads are sealed, so sealing tape is not required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BN3.5-M5
BN4-M5
BN6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Outer Dia.
(Ø)
Tube Inner Dia.
(Ø)
1 Piece(s)Available

8 Days or more

3.52
1 Piece(s)Available

10 Days or more

42.5
1 Piece(s)Available

10 Days or more

64

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Screw Types M Nominal of Thread M5
Thread Pitch(mm) 0.8

Additional Products in this Category

Tech Support