(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A variety of shapes can be created by combining each part.
· The PT threads are sealed — no sealing tape is required.
Part Number
Configured Part Number is shown.
BAB-M5-PT1/8
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Adapter Bushings | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Screw Types | M | Nominal of Thread | M5 |
Types of Screw Second Thread | R | Nominal of Thread Second Thread | 1/8 | Thread Pitch(mm) | 0.8 |
Please check the type/dimensions/specifications of the part BAB-M5-PT1/8 in the Bamboo Shoot Fitting Series - Barb Type Adapter Bushing series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy