(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Universal Fitting Universal Tees

Universal Fitting Universal Tees
  • Volume Discount

[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB-FM3-M3
LB-FM5-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread Screw Pitch
(mm)
1 Piece(s)Available

9 Days or more

-Stainless Steel or Free-Cutting SteelM30.5
1 Piece(s)Available

9 Days or more

10BrassM50.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Universal Tee Surface Treatment Electroless Nickel Plating
Screw Types M Package Specifications Standard Specifications

Additional Products in this Category

Tech Support