(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupling Protection Series Absorle

Coupling Protection Series Absorle
  • Volume Discount

Coupling cover that is easy to attach and remove. Reduces damage caused by work contact.

[Features]
· Easily attached and removed coupling cover.
· Retrofitting type that can be attached to existing piping as-is.
· Work protection.
· Reduces damage caused by work contact.

PDF

Part Number

Configured Part Number is shown.

Part Number
APC-12
APC-12C
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

13 Days or more

Black
1 Piece(s)Available

13 Days or more

Transparency
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color

Loading...

  1. 1

Basic Information

Type Other Related Parts Details of Other Related Components Protection Covers/Case Main Body Length A(mm) 87
Applicable Coupling For General-Purpose Coupling

Additional Products in this Category

Tech Support