(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Plug, One-Touch Connector, 90 Degree Elbow

Air Couplers - Plug, One-Touch Connector, 90 Degree Elbow
  • Volume Discount

•Thread Type: Tube Connection
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60
•Operating Pressure Range (mpa): ::1.0

  • inCAD Components
Air Couplers - One-Touch Connector, Plug, 90 Deg. Elbow:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
MCPCLBrassChrome Plating
MCPCLS304 Stainless Steel-

Specifications

Part Number
MCPC4
MCSC6
[ ! ]For orders larger than indicated quantity, please request a quotation.
In order to combine connectors described between Click here and Click here for use, refer to the table below.
Combination other than described on the table below is not available. Thus, when using connectors, be sure to check the table below.
PagesApplicable FluidsTypeApplicable Combined Part NumbersApplicable to Combining Different Sizes or notRemarks
Plugs Sockets
>> Click hereAir
(Water is also applicable partially.)
Tube ConnectingMCPC MCPCS
MCPCL MCPCLS
MCSC MCSCS MCSCL
MCSCLS MCSCB MCSCBS
[ ! ]Only Size 4 and 6 is applicable to MCPS / MCPCS / MCSC / MCSCS.
>> Click here

>> Click here

>> Click here
Standard Type
(Including Rotary / Locking / Branch Type)
MCPM MCPMS MCPF MCPF
MCPH MCPHS MCPCN MCPC
MCPCS MCPRM MCPRF
(MCRN MCRT MCLTR MCRE)
MCSM MCSMS MCHSM MCSF
MCSFS MCHSF MCSH MCSH
MCHSH MCSCN MCSC MCSCS
MCSTM MCSTFN MCSTH
(MCRN MCRT MCLTR MCRE)
[ ! ]Only Size 8 and 10 is applicable to MCPS / MCPCS / MCSC / MCSCS.
[ ! ]Branch Type has both the Plug and Socket shapes.
>> Click hereLightweightKSCPM MSCPF
KSCPH KSCPN
KSCSM KSCSF
KSCSH KSCSN
-
>> Click hereMiniatureNMCPM NMCPMS NMCPF NMCPFS
NMCPH NMCPHS NMCPHL NMCPHLS
NMCSM NMCSMS NMCSHB NMCSHBS
NMCSH NMCSHS NMCSHL NMCSHLS
-
>> Click hereChemical Resistant Type - 316 Stainless SteelMCPMSS MCPFSS MCPHSSMCSMSS MCSHSS×-
>> Click hereWater, Oil
Air
No Valve TypeQNPFC QNPFS QNPMC QNPMS
QNPHC QNPHS
QNSFC QNSFS QNSMC QNSMS
QNSHC QNSHS
× [ ! ]When Threaded / Tapped Type and Hose Connecting Type are used in combination with each other, check their sizes. >> Click here
>> Click hereValve TypeQBPFC QBPFSQBSFC QBSFS×-
>> Click hereHigh flow Rate Valve TypeQBPFCH QBPFSHQBSFCH QBSFSH×-
>> Click here210 High Pressure Valve TypeQBPHTQBSHT×-
>> Click here350 High Pressure Valve TypeQBPHTPQBSHTP×-
Part NumberLTEC1Mass (g)
TypeNo.
MCPCL
MCPCLS
423.8(23.3)8.118.310(11)10(10.9)
624.3(26.3)10.118.8(19.8)12(13)13.5(19.7)
[ ! ]Values in ( ) are for MCPCLS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCPCL4
MCPCL6
MCPCLS4
MCPCLS6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Full length L
(mm)
Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

10[Brass] Brass23.84
1 Piece(s)Available

8 Days or more

10[Brass] Brass24.36
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] 304 Stainless Steel23.34
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] 304 Stainless Steel26.36

Loading...

  1. 1

More Information

Specifications
Seal MaterialOperating TemperatureMax. Operating Pressure MPa (kgf/cm2)Applicable Fluid
Nitrile Rubber (NBR Nitrile Rubber )-20~60°CBrass: 1.0 (10)
304 Stainless Steel:1.0(10)
Air
[ ! ]Single Passage Opening Closing System (Valve is provided on the socket side.)
[ ! ]For combination with a tube, select the same number as that of the tube diameter.
[ ! ]The specifications are related to the coupling bodies. The actual pressure specification, operating temperature range and etc. vary depending on the material of the tubes.
 

Basic Information

Type Standard Applicable Fluid Air Male/Female Plugs
Thread Type Tube Connection Operating Environment, Applications Standard Operating Temperature Range(℃) -20::60
Max. Operating Pressure(MPa) ::1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.