(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

PP Strainer Valve (Replacement Filter)

PP Strainer Valve (Replacement Filter)
  • Volume Discount

A replacement filter for Polypropylene strainer Valves.

Part Number

Configured Part Number is shown.

SC-080S

Part Number
SC-080S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type Other Related Parts Details of Other Related Components Valve Normal Operating Pressure 0.1MPa or Less
Specifications Filters for Replacement Operating Temperature Range(℃) Normal Temperature Main Body Material (Other Related Parts) PP
Sealing Material (Other Related Parts) Strainer part:Fluorine Rubber

Please check the type/dimensions/specifications of the part SC-080S in the PP Strainer Valve (Replacement Filter) series.

Additional Products in this Category

Tech Support