(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JOPLA W Series (for water Piping), Plug, Bamboo Shoot Type

JOPLA W Series (for water Piping), Plug, Bamboo Shoot Type
  • Volume Discount

A lightweight plastic joint for water piping. This plug can be easily attached/detached by a one-touch connection method.

[Features]
· Utilizes a new type valve with an increased flow rate.

[Features]
· Easy to attach/detach by a one-touch connection method.
· Products that are compliant with the Food Sanitation Act have been used for the water contact part seals, packing materials, and lubricant (grease).
· All the parts are made from stainless steel. Excellent rust resistance.
· Safety locking mechanism.

Part Number

Configured Part Number is shown.

Part Number
JT-02W
JT-03W
JT-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounted hose size of the mating side
(Inner Diameter φmm)
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

13

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal (POM) Adhesive Materials No Sealing Material
Applicable Fluid Water Male/Female Plug Valve Structure Single Passage Opening Closing Type
Thread Type Hose Barb Type Operating Environment, Applications Standard / Foods・Beverage Equipment Normal Operating Pressure 0.98MPa or Less
Operating Temperature Range(℃) 0~50

Additional Products in this Category

Tech Support