(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band (Dip Plating/Stainless Steel)

Saddle Band (Dip Plating/Stainless Steel)
  • Volume Discount

Saddle band for SGP pipe and stainless steel pipe (thick pipe)

[Features]
The saddle band is used to fix the piping directly to the floor or wall.
It can also be fixed to brackets or frames using nuts and bolts.
· Consult us about large bores, heavy components, special dimensions, etc.
· A10430: Saddle bands for SGP pipes. Made of hot dip galvanized steel.
· A10452: Saddle band for stainless steel pipe. Made of SUS430.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10430-0039
A10430-0043
A10430-0058
A10430-0062
A10430-0077
A10430-0081
A10430-0096
A10452-0017
A10452-0021
A10452-0036
A10452-0055
A10452-0060
A10452-0074
A10452-0089
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

10 to Less than 20[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)13A3/817.3
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)16A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Hot zinc plating (dip plating)50A260.5
1 Piece(s)Available

8 Days or more

10 to Less than 20Stainless Steel PipeStainless SteelNo13A3/817.3
1 Piece(s)Available

8 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo16A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40Stainless Steel PipeStainless SteelNo25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70Stainless Steel PipeStainless SteelNo50A260.5

Loading...

  1. 1

Basic Information

Types Saddle band Qty.(piece) 1

Additional Products in this Category

Tech Support