(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Band Vinyl Chloride Saddle

Resin Band Vinyl Chloride Saddle
  • Volume Discount

[Features]
· Saddle band for PVC pipes (VP pipes).
Made of Vinyl Chloride.

Part Number

Configured Part Number is shown.

Part Number
A10521-0016
A10521-0035
A10521-0040
A10521-0069
A10521-0073
A10521-0088
A10521-0092
A10521-0105
A10521-0110
A10521-0124
A10521-0139
A10521-0143
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
Hole pitch P
(mm)
1 Piece(s)Available

8 Days or more

1 to Less than 10SV9.59.526
1 Piece(s)Available

11 Days or more

10 to Less than 20SV111131
1 Piece(s)Available

11 Days or more

10 to Less than 20SV141432
1 Piece(s)Available

8 Days or more

20 to Less than 30162245
1 Piece(s)Available

8 Days or more

20 to Less than 30222655
1 Piece(s)Available

8 Days or more

30 to Less than 40283465
1 Piece(s)Available

11 Days or more

40 to Less than 50364275
1 Piece(s)Available

8 Days or more

40 to Less than 50424885
1 Piece(s)Available

11 Days or more

60 to Less than 705460100
1 Piece(s)Available

8 Days or more

70 to Less than 807076120
1 Piece(s)Available

11 Days or more

80 to Less than 908289135
1 Piece(s)Available

11 Days or more

100 to Less than 200100114165

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Vinyl Chloride Pipe (VP Pipe) Material Vinyl Chloride Resin Made
Qty.(piece) 1

Additional Products in this Category

Tech Support