(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band - VP Saddle

Saddle Band - VP Saddle
  • Volume Discount

[Features]
· Saddle band for PVC pipe (VP pipe).
· Dedicated for use with VP20, VP25, and VP30.
· For other dimensions of VP pipes, use "A10430 Saddle Band" or "A10431 Thick Saddle".
· Use screws for fixture.
· Made of hot dip galvanized steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10440-0016
A10440-0035
A10440-0040
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20 to Less than 30VP2026
1 Piece(s)Available

8 Days or more

30 to Less than 40VP2532
1 Piece(s)Available

8 Days or more

30 to Less than 40VP3038

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Vinyl Chloride Pipe (VP Pipe) Material Steel
Surface Treatment Hot zinc plating (dip plating) Qty.(piece) 1

Additional Products in this Category

Tech Support