(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band Anti-Vibration Saddle (Electrogalvanized/Stainless Steel)

Saddle Band Anti-Vibration Saddle (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
• Vibration-reduction supporting pipe strap for the SGP pipe. 10 mm with rubber.
· This product alone cannot noticeably reduce vibration transmissivity.
· Bolt-fixture type with large holes.
· Can be attached to frames.
· Galvanized finish.
• Vibration-reduction supporting pipe strap for the SGP pipe. 10 mm with rubber.
· This product alone cannot noticeably reduce vibration transmissivity.
· Use A pins, screws, etc. for fixture.
· Made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10460-0019
A10460-0038
A10460-0076
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20 to Less than 3015A1/221.7
1 Piece(s)Available

15 Days or more

30 to Less than 4025A134
1 Piece(s)Available

30 Days or more

70 to Less than 8065A2 1/276.3

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Applicable Pipe Type SGP Pipe Material Stainless Steel
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support