(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band - One Saddle with Rib

Saddle Band - One Saddle with Rib
  • Volume Discount

[Features]
· Single fastener saddle band for use with SGP pipes.
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10436-0013
A10436-0028
A10436-0032
A10436-0047
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

10 to Less than 2010A3/817.3
1 Piece(s)Available

8 Days or more

20 to Less than 3015A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 3020A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 4025A134

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type SGP Pipe Material Steel
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support