(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting CL Standing Band (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting  CL Standing Band (Electrogalvanized/Stainless Steel)
  • Volume Discount

Hinge-type Standing Band for Outer Surface Coated Steel Pipe

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10330-0014
A10330-0029
A10330-0033
A10330-0048
A10330-0052
A10330-0067
A10330-0071
A10330-0086
A10330-0103
A10330-0118
A10330-0122
A10330-0137
A10351-0014
A10351-0029
A10351-0033
A10351-0048
A10351-0052
A10351-0067
A10351-0071
A10351-0086
A10351-0103
A10351-0118
A10351-0122
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

9 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

9 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20A3/431.2
1 Piece(s)Available

11 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating25A137.6
1 Piece(s)Available

9 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/446.3
1 Piece(s)Available

11 Days or more

50~Less than 60[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/252.2
1 Piece(s)Available

8 Days or more

60~Less than 70[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating50A264.1
1 Piece(s)Available

11 Days or more

70~Less than 80[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/279.9
1 Piece(s)Available

11 Days or more

90~Less than 100[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating80A392.7
1 Piece(s)Available

8 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating100A4118.3
1 Piece(s)Available

15 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating125A5143.8
1 Piece(s)Available

15 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating150A6170.2
1 Piece(s)Available

15 Days or more

200~Less than 300[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating200A8221.3
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/225.7
1 Piece(s)Available

10 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo20A3/431.2
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A137.6
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

8 Days or more

50~Less than 60[Stainless Steel] 304 Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A264.1
1 Piece(s)Available

8 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

11 Days or more

90~Less than 100[Stainless Steel] 304 Stainless SteelNo80A392.7
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A4118.3
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A5143.8
1 Piece(s)Available

9 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A6170.2

Loading...

  1. 1

Basic Information

Types Vertical band Compatible Pipe Type Coating Steel Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support