(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vertical Piping Fitting One-Hole T Foot (Electro Zinc Plated/Stainless Steel/Dip Plating)

Vertical Piping Fitting One-Hole T Foot (Electro Zinc Plated/Stainless Steel/Dip Plating)
  • Volume Discount

[Features]
· Mounting leg for mounting band.
· Plate-pressed type.
· To save space in case of size 30/40, vertical piping can be achieved by combining with hanging bands.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10368-0011
A10368-0026
A10368-0045
A10368-0050
A10368-0064
A10368-0079
A10368-0083
A10368-0098
A10368-0115
A10368-0120
A10368-0134
A10368-0149
A10368-0153
A10368-0168
A10368-0172
A10368-0187
A10387-0017
A10387-0021
A10387-0036
A10387-0060
A10387-0074
A10387-0089
A10387-0093
A10387-0106
A10387-0130
A10387-0144
A10387-0159
A10387-0163
A10387-0178
A10387-0182
A12862-0014
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Length H
(mm)
Width
(mm)
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating3025
1 Piece(s)Available

10 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating4025
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating5025
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating6025
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating7025
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8025
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10025
1 Piece(s)Available

14 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12025
1 Piece(s)Available

8 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15025
1 Piece(s)Available

11 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20025
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating6032
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating8032
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating10032
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating12032
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15032
1 Piece(s)Available

15 Days or more

[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating20032
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo3025
1 Piece(s)Available

11 Days or more

[Stainless Steel] 304 Stainless SteelNo4025
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless SteelNo5025
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo8025
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo10025
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo12025
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless SteelNo15025
1 Piece(s)Available

11 Days or more

[Stainless Steel] 304 Stainless SteelNo20025
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo6032
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo8032
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo10032
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless SteelNo12032
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo15032
1 Piece(s)Available

15 Days or more

[Stainless Steel] 304 Stainless SteelNo20032
1 Piece(s)

18 Days or more

[Steel] Steel[Zinc Plating] Hot zinc plating (dip plating)3025

Loading...

  1. 1

Basic Information

Types Related Components Qty.(piece) 1

Additional Products in this Category

Tech Support