(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standpipe Fittings VP Vertical Band (Electrogalvanized/Stainless Steel)

Standpipe Fittings VP Vertical Band (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
•Lantern-type standing band for VP tubes.
· VP30, VP40 and VP50 are 32 width.
•A10331: VP13 diameter is 10 A, VP16 diameter is 15A.
· Zinc electroplated finish.
•A10352: 125A or higher are made of flat steel without rib.
· Made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10331-0011
A10331-0026
A10331-0045
A10331-0050
A10331-0098
A10331-0115
A10331-0120
A10331-0134
A10331-0149
A10331-0153
A10331-0172
A10331-0187
A10331-0191
A10352-0011
A10352-0026
A10352-0045
A10352-0050
A10352-0098
A10352-0115
A10352-0120
A10352-0134
A10352-0149
A10352-0153
A10352-0168
A10352-0172
A10352-0187
A10352-0191
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

10~Less than 20[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating1318
1 Piece(s)Available

8 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating1622
1 Piece(s)Available

8 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating2026
1 Piece(s)Available

8 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating2532
1 Piece(s)Available

8 Days or more

70~Less than 80[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating6576
1 Piece(s)Available

8 Days or more

80~Less than 90[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating7589
1 Piece(s)Available

8 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating100114
1 Piece(s)Available

15 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating125140
1 Piece(s)Available

10 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating150165
1 Piece(s)Available

13 Days or more

200~Less than 300[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating200216
1 Piece(s)Available

8 Days or more

30~Less than 40[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating3038
1 Piece(s)Available

8 Days or more

40~Less than 50[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating4048
1 Piece(s)Available

8 Days or more

60~Less than 70[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating5060
1 Piece(s)Available

8 Days or more

10~Less than 20[Stainless Steel] 304 Stainless SteelNo1318
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo1622
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo2026
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo2532
1 Piece(s)Available

8 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo6576
1 Piece(s)Available

8 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo7589
1 Piece(s)Available

8 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100114
1 Piece(s)Available

10 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125140
1 Piece(s)Available

13 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150165
1 Piece(s)Available

13 Days or more

200~Less than 300[Stainless Steel] 304 Stainless SteelNo200216
1 Piece(s)Available

9 Days or more

200~Less than 300[Stainless Steel] 304 Stainless SteelNo250267
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo3038
1 Piece(s)Available

8 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo4048
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo5060

Loading...

  1. 1

Basic Information

Types Vertical band Compatible Pipe Type VP Qty.(piece) 1

Additional Products in this Category

Tech Support