(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A vacuum-compatible one-touch fitting-type speed controller with good drawing strength and durability. Swivel type.
Part Number
Configured Part Number is shown.
CB4-M5SC-I
Type | Speed Controller | Body Material | C3604: Brass | Main Body Shape | Universal |
---|---|---|---|---|---|
Environment, Applications | Standard / Sputtering Resistance | Operating Temperature Range(℃) | -5::60 | Thread Portion Material | C3604: Brass |
Operating Pressure Range(MPa) | 0.05::0.7 | Knob Type | Resin | Lock Nut Type | Chamfered with Two Parallel Planes |
Joint Type | Male thread + One-Touch Couplings | Max. Operating Pressure(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part CB4-M5SC-I in the Flow Controls - Universal Swivel Elbow Push to Connect, Sputter Resistant, Brass, Knob Adjustment, CB Series series.
Part Number |
---|
CB10-04SC-O |
CB4-M5SC-O |
CB6-M5SC-I |
CB6-M5SC-O |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy