(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Valve with Adjusting Dial

Flow Controls - Valve with Adjusting Dial

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Valves enabling to adjust the flow rate on the right side and the left side tick by tick.

Flow Rate Control Valves - Valve with Adjusting Dial:Related Image
・Materials
Flow Rate Control Valves - Valve with Adjusting Dial:Related Image

Specifications

Part Number-Nominal
SPJYS10
SPCNLH4
NBDY8

-

M5
Part NumberABEFHdJKL
TypeD
NBDY445.5178.111.6554.31216.230.8
645.5178.111.649.51216.230.8
85022.59.513.166.5151941
10582911.515.175202347
12582911.515.179202347
■Specifications
Applicable FluidAir / N2 Gas / Vacuum
Operating Temperature Range5~60°C (Non-Freezing)
Max. Operating Pressure0.7MPa
Negative-pressure-100kPa
Guaranteed Withstand Pressure1.5MPa

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBDY4
NBDY6
NBDY8
NBDY10
NBDY12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D
(mm)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

More Information

Flow Rate Control Valves - Valve with Adjusting Dial:Related Image
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Features
· Linear flow rate characteristics proportional to needle revolutions.
· Dial display makes it easy to control value of flow rate.
· Mounting part with 360°turn provides free mounting.
· Slide locking lever provides easy locking.
■PRECAUTIONS
· Throttle valves for controlling both right and left sides flow rate.
· Not applicable as a stop valve which requires no leakage.
· Fix the dial with slide locking lever after adjusting flow rate.
· Tighten the mounting screw at 0.8N.m or lower.

Example

Flow Rate Control Valves - Valve with Adjusting Dial:Related Image
 

Basic Information

Applicable Fluid Air / Inert Gas Seal Material Hydrogenated Nitrile Rubber Control Flow Rate(l/min) ::0.7
Environment, Applications Standard Operating Temperature Range(℃) 5::60 Operating Pressure Range(MPa) ::0.7
Lock Nut Type Slide Lock Lever Joint Type One-touch coupling one both sides Applicable Fluids Low Vacuum

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.