(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Duct hose for spot coolers. Can be bent freely, and is able to sustain bent states. Furthermore, the opening diameter can be changed by twisting.
[Features]
· 10 to 20% lighter than conventional (PVC) products .
· Can be bent freely, and is furthermore able to sustain bent states (please use indoors and note that as use temperatures increase, the product’s ability to keep its shape declines).
· The opening diameter can be changed by twisting the opening.
· Can be cut with knives etc.
· Ducts can be connected easily by screwing their openings together (please wrap joints with vinyl tape after connecting ducts).
· Ducts may be incinerated after use.
Part Number |
---|
21184-55-[1-10/1] |
21184-90-[1-10/1] |
21184-100-[1-10/1] |
21184-175-[1-10/1] |
21184-300-[1-4/1] |
Loading...
Material | Polypropylene | Properties | Standard | Cutting Service Usage | Presence |
---|---|---|---|---|---|
Color | Gray | Applicable Fluid | Air |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy