(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Transparent Green, Vinyl, Antistatic, DC-EF Series (Part Numbers)

Duct Hose - Transparent Green, Vinyl, Antistatic, DC-EF Series

A special blended soft vinyl chloride provides superior anti-static. Transparent (a clear green), so you can see what is running through.

Part Number

Configured Part Number is shown.

DC-EF-100-[1-30/1]

Part Number
DC-EF-100-[1-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

11 Days or more

1 ~ 30

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Properties Standard / Antistatic Performance Cutting Service Usage Presence
Color Transparency O.D.(φ) 112.2 I.D.(φ) 101.6
Applicable Fluid Powder / Air Maximum Allowable Pressure (Normal Temperature)(MPa) 0.03 Allowable Bending Radius(mm) 100
Nominal diameter mm (inch) 100(4)

Additional Products in this Category

Tech Support