(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Heat-Resistant, DC-NK Series

Duct Hose - Flexible, Heat-Resistant, DC-NK Series

[Features]
· Superior heat resistance with a reinforced cord.
▪ Light in weight, flexible, and labor-saving.
· Cutting and mounting are easy and piping work can be performed easily.

Part Number

Configured Part Number is shown.

Part Number
DC-NK-032-[1-50/1]
DC-NK-038-[1-50/1]
DC-NK-090-[1-30/1]
DC-NK-100-[1-30/1]
DC-NK-175-[1-20/1]
DC-NK-300-[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)
1 Piece(s)

13 Days or more

39.2320.1321 ~ 5032(1 1/4)
1 Piece(s)

13 Days or more

45.8380.1381 ~ 5038(1 1/2)
1 Piece(s)

18 Days or more

99.388.90.07901 ~ 3090(3 1/2)
1 Piece(s)

13 Days or more

113.0101.60.071001 ~ 30100(4)
1 Piece(s)

38 Days or more

192.4177.80.031751 ~ 20175(7)
1 Piece(s)

58 Days or more

320.03030.023001 ~ 10300(12)

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Properties Standard Cutting Service Usage Presence
Color White Applicable Fluid Air

Additional Products in this Category

Tech Support