(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This duct hose is airtight and heat resistant (150 - 200 °C). It can be used in temperatures as low as -50°C.
Part Number
Configured Part Number is shown.
SRDHTS-25
Hose material | Tetoron Cloth + Silicone Rubber | Features | Cold Resistance / Heat resistant / Bending | Cutting Service Usage | No |
---|---|---|---|---|---|
Color | Red Oxide Rouge | O.D.(φ) | 28 | I.D.(φ) | 25 |
Applicable Fluid | Air | Operating Temperature Range(℃) | -50::150 | Nominal diameter(φ) | 25 |
Length(m) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy