(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black/White Fitting Reducing Hexagon Nipple

Black/White Fitting Reducing Hexagon Nipple
  • Volume Discount

A black/white reducing hexagon nipple applicable to various types of piping.

Part Number

Configured Part Number is shown.

Part Number
RNI-10X8A-W
RNI-15X8A-W
RNI-15X10A-W
RNI-20X10A-W
RNI-20X15A-W
RNI-25X20A-W
RNI-32X20A-W
RNI-32X25A-W
RNI-40X20A-W
RNI-40X25A-W
RNI-40X32A-W
RNI-50X25A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

103/8B(10A)1/4B(8A)
1 Piece(s)Available

9 Days or more

101/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

103/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

101 1/2B(40A)3/4B(20A)
1 Piece(s)Available

16 Days or more

101 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

16 Days or more

102B(50A)1B(25A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R
Connection Thread Type M2 R Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Color White

Additional Products in this Category

Tech Support