(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

White and Black Fitting Street Elbow

White and Black Fitting Street Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A white/black street elbow fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: FCMB270
· Working fluid: water, air, steam, chemicals, oil
· Surface treatment: galvanized

Part Number

Configured Part Number is shown.

Part Number
SL-6A-B
SL-6A-W
SL-8A-B
SL-8A-W
SL-10A-B
SL-10A-W
SL-15A-B
SL-15A-W
SL-20A-B
SL-20A-W
SL-25A-B
SL-25A-W
SL-32A-B
SL-32A-W
SL-40A-W
SL-50A-B
SL-50A-W
SL-80A-B
SL-100A-B
SL-100A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 Surface Treatment Color
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

Same day

Stock

101/4B(8A)1/4B(8A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

11 Days or more

103/8B(10A)3/8B(10A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

11 Days or more

101B(25A)1B(25A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

101B(25A)1B(25A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

11 Days or more

101 1/4B(32A)1 1/4B(32A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

11 Days or more

102B(50A)2B(50A)[Not Provided] NoBlack
1 Piece(s)Available

8 Days or more

102B(50A)2B(50A)[Zinc Plating] Hot zinc platingWhite
1 Piece(s)Available

96 Days or more

103B(80A)3B(80A)[Not Provided] NoBlack
1 Piece(s)Available

11 Days or more

104B(100A)4B(100A)[Not Provided] NoBlack
1 Piece(s)Available

11 Days or more

104B(100A)4B(100A)[Zinc Plating] Hot zinc platingWhite

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support