(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Coated Pipe Fitting - Coated Fitting Bushing

Resin Coated Pipe Fitting - Coated Fitting Bushing
  • Volume Discount

A coated fitting bushing with resin coating, an epoxy-resin baked finish on the interior, and a thread treated against rust.

Part Number

Configured Part Number is shown.

Part Number
BU-20X15A-C
BU-25X20A-C
BU-32X25A-C
BU-40X20A-C
BU-40X25A-C
BU-50X40A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R
Connection Thread Type M2 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support