(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Screw Fitting, PT 90°E/Elbow

Part Number

Configured Part Number is shown.

Part Number
PT90E-6A
PT90E-6A-SU4
PT90E-6A-SU6
PT90E-6A-SU6L
PT90E-8A
PT90E-8A-SU4
PT90E-8A-SU6
PT90E-8A-SU6L
PT90E-10A
PT90E-10A-SU4
PT90E-10A-SU6
PT90E-10A-SU6L
PT90E-15A
PT90E-15A-SU4
PT90E-15A-SU6
PT90E-15A-SU6L
PT90E-20A
PT90E-20A-SU4
PT90E-20A-SU6
PT90E-20A-SU6L
PT90E-25A
PT90E-25A-SU4
PT90E-25A-SU6
PT90E-25A-SU6L
PT90E-32A
PT90E-32A-SU4
PT90E-32A-SU6
PT90E-32A-SU6L
PT90E-40A
PT90E-40A-SU4
PT90E-40A-SU6
PT90E-40A-SU6L
PT90E-50A
PT90E-50A-SU4
PT90E-50A-SU6
PT90E-50A-SU6L
PT90E-65A
PT90E-65A-SU4
PT90E-80A
PT90E-80A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/8B(6A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/8B(6A)
1 Piece(s)Available

22 Days or more

[Stainless Steel] 316L Stainless Steel1/8B(6A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1/2B(15A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1B(25A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/4B(32A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel1 1/2B(40A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel (S25C)2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 316L Stainless Steel2B(50A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)2 1/2B(65A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel (S25C)3B(80A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support