(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Weld Neck, 316 Stainless Steel, Class 1500

Pipe Flange - Weld Neck, 316 Stainless Steel, Class 1500

Weld Neck Flange gaskets are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. 316 Stainless Steel has excellent corrosion resistance and durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-778
BULK-PF-779
BULK-PF-780
BULK-PF-781
BULK-PF-782
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"4 3/4"
1 Piece(s)

13 Days

3/4"5 1/8"
1 Piece(s)

13 Days

1"5 7/8"
1 Piece(s)

13 Days

1 1/2"7"
1 Piece(s)

13 Days

2"8 1/2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connecting Shape Flange Type Fitting

Additional Products in this Category

Tech Support