(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw Joint Street Elbow SL

Stainless Steel Screw Joint Street Elbow SL
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-SL-1/2B
SCS13-SL-1/4B
SCS13-SL-1/8B
SCS13-SL-1B
SCS13-SL-2B
SCS13-SL-3/4B
SCS13-SL-3/8B
SCS13-SL-3B
SCS13-SL-11/2B
SCS13-SL-11/4B
SCS13-SL-21/2B
SCS14-SL-1/2B
SCS14-SL-1/4B
SCS14-SL-1/8B
SCS14-SL-1B
SCS14-SL-2B
SCS14-SL-3/4B
SCS14-SL-3/8B
SCS14-SL-3B
SCS14-SL-11/2B
SCS14-SL-11/4B
SCS14-SL-21/2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)3B(80A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)1/2B(15A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)1/4B(8A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/8B(6A)1/8B(6A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)1B(25A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)2B(50A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)3/4B(20A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)3/8B(10A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3B(80A)3B(80A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Connection Thread Type M1 Rc Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support