(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Brass, Compression Fitting, Male BSPP, RGM Series (Part Numbers)

Part Number

Configured Part Number is shown.

RGM-06828

Part Number
RGM-06828
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

27 Days or more

10

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Union, Inside- Outside Thread Thread Size 1(mm) 6 Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size
Applicable Tube Material Copper / Stainless Steel Thread Nominal 1/4B(8A) Applicable Pipe O.D. 1(mm) 6
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5 Length About L(mm) 32.5

Please check the type/dimensions/specifications of the part RGM-06828 in the Straight Connector - Brass, Compression Fitting, Male BSPP, RGM Series series.

Additional Products in this Category

Tech Support