(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Steel Pipe Fitting, Epoxy Resin Coated or Zinc Plated, Female NPT

Unions - Steel Pipe Fitting, Epoxy Resin Coated or Zinc Plated, Female NPT
  • Volume Discount

•Material: Cast Iron
•Connection Type - Equal Diameter Tube: Sockets
•Type: Fitting
•Fitting Type: Mechanical Joint
•Compatible Pipe Type: Steel pipe (general)

Part Number

Configured Part Number is shown.

Part Number
HIMA-S-10-C
HIMA-S-10-W
HIMA-S-13-C
HIMA-S-13-W
HIMA-S-20-C
HIMA-S-20-W
HIMA-S-25-C
HIMA-S-25-W
HIMA-S-30-C
HIMA-S-30-W
HIMA-S-40-C
HIMA-S-40-W
HIMA-S-50-C
HIMA-S-50-W
HIMA-S-65-C
HIMA-S-65-W
HIMA-S-75-C
HIMA-S-75-W
MA-S-10-C
MA-S-10-W
MA-S-13-C
MA-S-13-W
MA-S-20-C
MA-S-20-W
MA-S-25-C
MA-S-25-W
MA-S-30-C
MA-S-30-W
MA-S-40-C
MA-S-40-W
MA-S-50-C
MA-S-50-W
MA-S-65-C
MA-S-65-W
MA-S-75-C
MA-S-75-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment Thread Size 1
(inch)
Nominal A 1 Applicable Pipe O.D. 1
(mm)
Specifications
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/81017.3Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating3/81017.3Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1/21321.7Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating1/21321.7Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/42027.2Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating3/42027.2Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating12534Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating12534Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1 1/43042.7Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating1 1/43042.7Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1 1/24048.6Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating1 1/24048.6Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating25060.5Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating25060.5Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating2 1/26576.30Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating2 1/26576.30Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating38089.10Have lock
1 Piece(s)Available

11 Days or more

Zinc Plating38089.10Have lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/81017.3No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating3/81017.3No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1/21321.7No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating1/21321.7No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating3/42027.2No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating3/42027.2No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating12534No Lock
1 Piece(s)Available

13 Days or more

Zinc Plating12534No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1 1/43042.7No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating1 1/43042.7No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating1 1/24048.6No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating1 1/24048.6No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating25060.5No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating25060.5No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating2 1/26576.30No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating2 1/26576.30No Lock
1 Piece(s)Available

11 Days or more

[Epoxy Resin] Resin Coating38089.10No Lock
1 Piece(s)Available

11 Days or more

Zinc Plating38089.10No Lock

Loading...

  1. 1

Basic Information

Material Cast Iron Applicable Fluid Water / Air / Oil Max. Operating Pressure 1.0 - MPa
Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union Types Fitting
Fitting type Mechanical Joint Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe JIS size
Tube Material Steel / PVC / Polyethylene Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Tech Support