(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - Long, 90°, Bite Fitting, Male BSPT, KLL Series

Elbow - Long, 90°, Bite Fitting, Male BSPT, KLL Series
  • Volume Discount

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

PDF

Part Number

Configured Part Number is shown.

KLL12-020CE

 
Part Number
KLL12-020CE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

23 Days or more

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Air / Oil Max. Operating Pressure 13.7 - MPa
Operating Temperature Range -20::250°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Thread Size 1(mm) 12 Connection Thread Type R Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel Thread Nominal 1/4B(8A) Applicable Pipe O.D. 1(mm) 12
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KLL12-020CE in the Elbow - Long, 90°, Bite Fitting, Male BSPT, KLL Series series.

Additional Products in this Category

Tech Support