(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Flare Tube Fitting, Brass, Male NPT, FT Series

Tees - Flare Tube Fitting, Brass, Male NPT, FT Series
  • Volume Discount

Flare joint for use in piping that branches from machinery and equipment. The tapered (PT) outer screw is cut, which allows this fixture to be connected to copper tubes and piping in two directions.

Part Number

Configured Part Number is shown.

Part Number
FT-2102
FT-2106
FT-2108
FT-2202
FT-2203
FT-2206
FT-2208
FT-2210
FT-2302
FT-2303
FT-2304
FT-2306
FT-2308
FT-2310
FT-2312
FT-2403
FT-2404
FT-2405
FT-2410
FT-2412
FT-2415
FT-2606
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/8B(6A)1/46.35
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/8B(6A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size1/8B(6A)-8
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)1/46.35
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/4B(8A)3/89.52
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size1/4B(8A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size1/4B(8A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/4B(8A)-10
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/8B(10A)1/46.35
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)3/89.52
1 Piece(s)Available

8 Days or more

-Copper Pipe inch size3/8B(10A)1/212.70
1 Piece(s)Available

11 Days or more

6Copper Pipe mm size3/8B(10A)-6
1 Piece(s)Available

11 Days or more

8Copper Pipe mm size3/8B(10A)-8
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size3/8B(10A)-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size3/8B(10A)-12
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)3/89.52
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)1/212.70
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size1/2B(15A)5/815.88
1 Piece(s)Available

11 Days or more

10Copper Pipe mm size1/2B(15A)-10
1 Piece(s)Available

11 Days or more

12Copper Pipe mm size1/2B(15A)-12
1 Piece(s)Available

11 Days or more

15Copper Pipe mm size1/2B(15A)-15
1 Piece(s)Available

11 Days or more

-Copper Pipe inch size3/4B(20A)3/419.05

Loading...

  1. 1

Basic Information

Material C3604BD, C3771BD Surface Treatment No Applicable Fluid Water / Air / Oil
Max. Operating Pressure 3.45 - MPa Operating Temperature Range -50::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Tee Connection Thread Type R Types Fitting
Fitting type Flare Fittings Applicable Pipe Type Copper Pipe (Annealed Copper Pipe) Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support