(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Hollow Square Head, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125

Plug - Hollow Square Head, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125

Square Head Male NPT Plug with Thread Sealant made of Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10733
ZUSA-PF-10734
ZUSA-PF-10735
ZUSA-PF-10736
ZUSA-PF-10737
ZUSA-PF-10738
ZUSA-PF-10739
ZUSA-PF-10740
ZUSA-PF-10741
ZUSA-PF-10742
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

Quote

3/8
1 Piece(s)

81 Days

1/2
1 Piece(s)

81 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

81 Days

1 1/4
1 Piece(s)

Quote

1 1/2
1 Piece(s)

81 Days

2
1 Piece(s)

81 Days

2 1/2
1 Piece(s)

Quote

3
1 Piece(s)

81 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support