(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Brass, Compression Fitting, Male BSPT, RML Series (Part Numbers)

90° Elbows - Brass, Compression Fitting, Male BSPT, RML Series
  • Volume Discount

[Features]
· The product consists of the main body, ring and ring nut. Since it can be built by cutting the steel pipe with a pipe cutter, without machining, work efficiency is guaranteed.
· Moreover, it can be connected with annealed copper pipes and various tubes using a pin (insert ring) as well.

Part Number

Configured Part Number is shown.

Part Number
RML-05818
RML-06818
RML-06828
RML-08818
RML-08828
RML-08838
RML-10828
RML-10838
RML-10848
RML-12838
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
Length About L1
(mm)
1 Piece(s)Available

8 Days or more

1051/8B(6A)525.0
1 Piece(s)Available

8 Days or more

1061/8B(6A)631.0
1 Piece(s)Available

8 Days or more

1061/4B(8A)631.0
1 Piece(s)Available

8 Days or more

1081/8B(6A)831.0
1 Piece(s)Available

8 Days or more

1081/4B(8A)831.0
1 Piece(s)Available

8 Days or more

1083/8B(10A)833.0
1 Piece(s)Available

8 Days or more

10101/4B(8A)1035.0
1 Piece(s)Available

8 Days or more

10103/8B(10A)1035.0
1 Piece(s)Available

8 Days or more

10101/2B(15A)1038.0
1 Piece(s)Available

8 Days or more

10123/8B(10A)1242.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Surface Treatment No Applicable Fluid Air
Max. Operating Pressure 7 - MPa Operating temperature range *Use within range with no freezing -20::150°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Elbow Connection Thread Type R Types Fitting
Fitting type Ring Fitting Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size
Applicable Tube Material Copper / Stainless Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Tech Support