(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses cadmium-free brass material.
Part Number
Configured Part Number is shown.
FFT-08828
Material | Brass (cadmium-free) | Surface Treatment | No | Applicable Fluid | Air |
---|---|---|---|---|---|
Max. Operating Pressure | 7 - MPa | Operating temperature range *Use within range with no freezing | -20::150°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Shape | Tee | Thread Size 1(mm) | 8 | Connection Thread Type | Rc |
Types | Fitting | Fitting type | Flare Fittings | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
Applicable Tube Size Type | Copper Pipe mm size | Applicable Tube Material | Copper | Thread Nominal | 1/4B(8A) |
Applicable Pipe O.D. 1(mm) | 8 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | Normal Operating Pressure(MPa) | 3.5 |
Length About L(mm) | 66.0 |
Please check the type/dimensions/specifications of the part FFT-08828 in the Tees - Brass, Flare Fitting, Female BSPT, FFT Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy