(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Fitting Elbow (in x in Screw)

Screw-in Fitting Elbow (in x in Screw)
  • Volume Discount

- For applying an outside screw to a screw-in fitting
- For tight seals on pipes, piping systems, and fluid devices.

Part Number

Configured Part Number is shown.

Part Number
TN21L
TN22L
TN23L
TN24L
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension L
(mm)
Dimension H
(mm)
Dimension L1
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

1/8B(6A)2112214989999313956257-667830
1 Piece(s)Available

9 Days or more

1/4B(8A)2514254989999313963257-668650
1 Piece(s)Available

9 Days or more

3/8B(10A)3018304989999313970257-6694110
1 Piece(s)Available

11 Days or more

1/2B(15A)3322334989999313987257-6708160

Loading...

  1. 1

Basic Information

Material Brass (C3771) Max. Operating Pressure(MPa) 14 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) 0::100 Type Fitting
Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support